1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A2 Stainless Steel Socket Set Screw Kit Plain Cup Point

SOCKET SET SCREW KIT

A2 Stainless Steel Socket Set Screw Kit Plain Cup Point
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,861.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

800 piece set

 
Part Number
395-428 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,861.80

฿ 2,574.66

SOCKET SET SCREW KIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M3, M4 Finish Plain Material Stainless Steel
Stainless Steel Type A2 304 Drive Type Hex Socket Number of Pieces 800
Screw/Bolt Length Shortest 3mm Screw/Bolt Length Longest 12mm Screw/Bolt Type Set Screw
Screw/Bolts Lengths 3 to 12mm

Please check the type/dimensions/specifications of the part 395-428 in the A2 Stainless Steel Socket Set Screw Kit Plain Cup Point series.