1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BZP Steel Hexagon Head Bolt & Nut Kit

HEAD BOLT

BZP Steel Hexagon Head Bolt & Nut Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,345.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

BZP steel hexagon head bolt & nut kit

 
Part Number
725-9978 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,345.01

฿ 3,563.52

HEAD BOLT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M10, M12, M6, M8 Finish Galvanised Material Steel
Head Shape Hex Drive Type Hex Number of Pieces 476
Screw/Bolt Length Shortest 30mm Screw/Bolt Length Longest 80mm Screw/Bolt Type Hex Bolt
Screw/Bolts Lengths 30 to 80mm

Please check the type/dimensions/specifications of the part 725-9978 in the BZP Steel Hexagon Head Bolt & Nut Kit series.