1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3168 piece Stainless Steel Screw/Bolt Kit, M2, M2.5, M3, M4, M5, M6

COUNTERSUNK HEADS

3168 piece Stainless Steel Screw/Bolt Kit, M2, M2.5, M3, M4, M5, M6
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,198.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A2 Stainless steel screw/bolt kit with size M2, M2.5, M3, M4, M5, M6

 
Part Number
281-984 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,198.55

฿ 3,465.87

COUNTERSUNK HEADS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M2, M2.5, M3, M4, M5, M6 Finish Plain Material Stainless Steel
Head Shape Flat, Pan Stainless Steel Type A2 304 Drive Type Pozidriv
Number of Pieces 3168 Screw/Bolt Length Shortest 6mm Screw/Bolt Length Longest 25mm
Screw/Bolt Type Machine Screw Screw/Bolts Lengths 6 to 25mm

Please check the type/dimensions/specifications of the part 281-984 in the 3168 piece Stainless Steel Screw/Bolt Kit, M2, M2.5, M3, M4, M5, M6 series.