1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BZP Steel, Metric, Cross-recess Pan & Countersunk Heads

COUNTERSUNK HEADS

BZP Steel, Metric, Cross-recess Pan & Countersunk Heads
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,487.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ISO Metric machine screw kit (supadriv)

Part Number
281-962 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,487.37

฿ 2,991.73

COUNTERSUNK HEADS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M2, M2.5, M3, M4, M5, M6 Finish Bright Zinc Plated Material Steel
Head Shape Flat, Pan Drive Type Pozidriv Number of Pieces 3165
Screw/Bolt Length Shortest 6mm Screw/Bolt Length Longest 40mm Screw/Bolt Type Machine Screw
Screw/Bolts Lengths 6 to 40mm

Please check the type/dimensions/specifications of the part 281-962 in the BZP Steel, Metric, Cross-recess Pan & Countersunk Heads series.