1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plain Nylon Hex Set Screw【50 Pieces Per Package】

SOCKET SET SCREWS

Plain Nylon Hex Set Screw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,251.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Metric Thread Nylon 6.6 Socket Set Screws

 
Part Number
292-653 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,251.13

฿ 883.17

SOCKET SET SCREWS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M8 Finish Plain Material Nylon
Head Shape Hex Length 25mm Drive Type Hex
Screw Type Set Screw

Please check the type/dimensions/specifications of the part 292-653 in the Plain Nylon Hex Set Screw series.