(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RS PRO hexagon button head screws feature a low profile, rounded, dome-shaped head with a hexagon drive.These fasteners are ideal when a wider bearing surface is required and their black, self-colour finish ensures an attractive, quality appearance and finish wherever they are used.Our RS PRO metric thread button head screws are produced in 10.9 grade black, self-colour steel. You tighten or undo them, using an Allen key or a hex key. They can have various tip point types which include:Cup point – concave tip, most commonly usedFlat point – used for frequent resetting or relocating, simple and cost-effectiveCone point – pointed tip, designed for a more permanent installation, highest holding capability due to the precise contact of the cone pointHalf Dog point – the tip is cylindrical Although uses may vary, as standard, these screws are fasteners for industrial equipment or machines which requires parts to be fixed onto a surface or together. The socket will need to be the same metric thread as the screw itself. As an example, some of the types of uses would be:Fasteners and fixingsMachine tooling and repairSecurity guardingElectronic applicationsAutomotive industryDomestic applications FAQsWhat is a socket screw?Socket screws are defined by their name. They are a type of threaded bolt which screws into the intended socket. There are various thread sizes and lengths and can be used for both industrial and personal purposes. Good quality and reliable RS PRO socket screws ensure the fixing will remain strong and stable, whatever the application.
Please check the type/dimensions/specifications of the part 281-316 in the Socket Screws Metric Button Head Screw series.
Part Number |
---|
281-192 |
281-287 |
281-322 |
281-350 |
281-366 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 606.80 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | ||
฿ 633.68 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | ||
฿ 1,171.33 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | ||
฿ 592.81 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | ||
฿ 619.33 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 |
How can we improve?
How can we improve?