1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex Socket Buttron Screw【100 Pieces Per Package】

SOCKET BUTTON SCREWS

Hex Socket Buttron Screw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 599.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These hexagon button head screws feature a low profile, rounded, dome-shaped head with a hexagon drive.
These fasteners are ideal when a wider bearing surface is required. Their black, self-colour finish ensures an attractive, quality appearance and finish wherever they are used.
Our RS Pro metric thread button head screws are produced in 12.9 grade black, self-colour steel.
Machine tooling
Security guarding
Engineering
Electronic applications
Domestic applications

 
Part Number
822-9101 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 599.69

฿ 423.32

SOCKET BUTTON SCREWS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 822-9101 in the Hex Socket Buttron Screw series.