1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A2 Stainless Steel Threaded Rod Metric【2-5 Pieces Per Package】

A2 Stainless Steel Threaded Rod Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 469.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Threaded rod - metric
To DIN975
A2 grade 18/8 stainless steel (Type 304 S15)
Can be used up to 800°C
Suitable for use in most food, medical, chemical, construction and electronic applications

 
Part Number
280-363SALE
280-379SALE
280-385SALE
280-391SALE
280-408SALE
280-414SALE
289-089SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Size

฿ 1,462.67

฿ 1,032.50

STAINLESS STEEL THREADED ROD 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10M3

฿ 469.51

฿ 331.43

STAINLESS STEEL THREADED ROD 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10M4

฿ 1,008.00

฿ 711.55

STAINLESS STEEL THREADED ROD 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10M5

฿ 1,545.68

฿ 1,091.10

STAINLESS STEEL THREADED ROD 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10M6

฿ 2,238.28

฿ 1,492.26

STAINLESS STEEL THREADED ROD 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10M8

฿ 1,476.16

฿ 1,042.02

STAINLESS STEEL THREADED ROD 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10M10

฿ 4,673.07

฿ 3,115.54

STAINLESS STEEL THREADED ROD 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10M16

Loading...

  1. 1

Basic Information

Material Stainless Steel Finish Plain Length 1m
Stainless Steel Type A2 304 Thread Length Style Fully Threaded