1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineering Steel Studs DIN938【5 Pieces Per Package】

ENGINEERING STEEL STUDS DIN938

Engineering Steel Studs DIN938
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 298.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Engineering Steel Studs DIN938
Standards
Complies to DIN938 Standard

 
Part Number
769-6282 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 298.11

฿ 210.41

ENGINEERING STEEL STUDS DIN938 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Material Steel Thread Size M8 Finish Plain
Length 33mm Thread Length Style Unequal Thread Lengths Thread Length A 8mm
Thread Length B 19mm

Please check the type/dimensions/specifications of the part 769-6282 in the Engineering Steel Studs DIN938 series.