1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slotted Pan Head Machine Screws, Metric Thread A4 Stainless Steel【100 Pieces Per Package】 (189-311)

MACHINE SCREWS

Slotted Pan Head Machine Screws, Metric Thread A4 Stainless Steel (189-311)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

From RS Pro, a range of superior quality pan head machine screws with a metric thread. The fully threaded fixings have a slotted drive type allowing for easy tightening with a flat blade screwdriver. Fixings can be mated with pre-tapped holes or through hole when used with threaded nuts. A4 grade, type 316 (also known as Marine grade) stainless steel fixings are available in an array of lengths and thread sizes to suit almost any application.
• Swimming pools
• Chemical plants
• Boat deck fittings
• Dairy equipment
• Medical sterilising equipment
• Sewerage treatment plants

 
Part Number
189-311 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Pitch Thread Size

฿ 596.56

฿ 421.11

MACHINE SCREWS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 100.5M3

Loading...

  1. 1

Basic Information

Length L(mm) 10mm Material Stainless Steel Head Shape Pan
Stainless Steel Type A4 316 Drive Type Slot

Please check the type/dimensions/specifications of the part 189-311 in the Slotted Pan Head Machine Screws, Metric Thread A4 Stainless Steel series.

Products with similar specification

Part Number
189-377
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Pitch Thread Size

฿ 459.45

1 Pack(s)

100 Pieces Per Package

8 Day(s) 100.7M4