(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
From RS Pro, a range of superior quality countersunk machine screws with a metric thread. The fully threaded fixings have a countersunk head, when used with a pre-drilled hole provides flush finish. These A2 grade, type 304 stainless steel fixings are available in an array of lengths and thread sizes to suit almost any application. • Food processing and brewing equipment• Domestic appliances• Building fasteners and fixings• Medical equipment• Non-salt water marine applications
Material | Stainless Steel | Head Shape | Countersunk | Stainless Steel Type | A2 304 |
---|
Please check the type/dimensions/specifications of the part 914-1762 in the Countersunk Head Machine Screws, Metric Thread A2 Stainless Steel series.
Part Number |
---|
528-974 |
914-1753 |
914-1759 |
914-1771 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Thread Pitch | Drive Type | Thread Size |
---|---|---|---|---|---|---|---|---|---|---|
฿ 273.43 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 12mm | 0.7 | Pozidriv | M4 | ||
฿ 345.03 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 6mm | 0.4 | Cross | M2 | ||
฿ 227.43 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 4mm | 0.4 | Cross | M2 | ||
฿ 497.16 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 16mm | 0.5 | Pozidriv | M3 |
How can we improve?
How can we improve?