(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Machine screws are fully threaded screws that are specifically designed to be used in pre-tapped holes or used with conforming nuts and washers in through holes. Machine screws are available in an array of configurations, materials, driver head types and sizes. As their name implies, machine screws are used to fasten various components together in appliances, tools, machines, electronic devices, vehicles amongst a whole host of other objects. Machine screws are similar to a bolt but have a socket in the head which allows it to be turned with a screwdriver.Our RS Pro quality bzp countersunk machine screws and cross pan head machine screw have been designed to give the user an easy assembling experience.
Part Number |
---|
553-627 |
560-596 |
560-697 |
908-7504 |
908-7508 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Thread Pitch | Head Shape | Thread Size |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 520.17 ฿ 367.19 | METRIC THREAD BZP STEEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 16mm | 0.8 | Pan | M5 | ||
฿ 237.88 ฿ 167.92 | METRIC THREAD BZP STEEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 10mm | 0.5 | Pan | M3 | ||
฿ 178.68 ฿ 126.13 | METRIC THREAD BZP STEEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 12mm | 0.7 | Pan | M4 | ||
฿ 138.51 ฿ 97.76 | METRIC THREAD BZP STEEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 6mm | 0.7 | Countersunk | M4 | ||
฿ 191.04 ฿ 134.86 | METRIC THREAD BZP STEEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 8mm | 0.7 | Countersunk | M4 |
Loading...
Finish | Bright Zinc Plated | Material | Steel | Drive Type | Pozidriv |
---|
How can we improve?
How can we improve?