1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A2 Stainless Steel Cross-Recess Pan Head Machine Screws【100 Pieces Per Package】

HEAD MACHINE SCREWS

A2 Stainless Steel Cross-Recess Pan Head Machine Screws
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 278.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Machine screws are fully threaded and can be used in pre-tapped holes or used with conforming nuts and washers in through holes.
Our RS Pro stainless steel cross recess, pan head machine screws have been designed to give you ease of assembly.
• Stainless steel screws operates above 50-60°C • They can be used in any commercial and domestic kitchen construction, sinks, petrochemical, mineral processing and other industries
• If there is a need for a more aesthetic finish, stainless steel screws are perfect choice
• Good corrosion resistance
• Recyclable
• Non-magnetic

 
Part Number
914-1472 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 278.79

฿ 196.80

HEAD MACHINE SCREWS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Length L(mm) 5mm Thread Pitch 0.45 Material Stainless Steel
Head Shape Pan Stainless Steel Type A2 304 Drive Type Pozidriv
Thread Size M2.5

Please check the type/dimensions/specifications of the part 914-1472 in the A2 Stainless Steel Cross-Recess Pan Head Machine Screws series.