1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pozidriv Countersunk Head Machine Screw Steel Bright Zinc Plated【100 Pieces Per Package】 (908-7497)

METRIC THREAD BZP STEEL

Pozidriv Countersunk Head Machine Screw Steel Bright Zinc Plated (908-7497)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Machine screws are fully threaded screws that are specifically designed to be used in pre-tapped holes or used with conforming nuts and washers in through holes. Machine screws are available in an array of configurations, material, driver head types and sizes. As their name implies, machine screws are used to fasten various components together in appliances, tools, machines, electronic devices, vehicles amongst a whole host of other objects. Machine screws are similar to a bolt but have a socket in the head which allows it to be turned with a screwdriver.
Our RS Pro quality bzp countersunk machine screws have been designed to give the user an easy assembling experience.

 
Part Number
908-7497 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)

฿ 255.95

฿ 180.68

METRIC THREAD BZP STEEL 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1025mm

Loading...

  1. 1

Basic Information

Thread Pitch 0.5 Finish Bright Zinc Plated Material Steel
Head Shape Countersunk Drive Type Pozidriv Thread Size M3

Please check the type/dimensions/specifications of the part 908-7497 in the Pozidriv Countersunk Head Machine Screw Steel Bright Zinc Plated series.

Products with similar specification

Part Number
908-7481
908-7488
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)

฿ 113.12

1 Pack(s)

100 Pieces Per Package

8 Day(s) 108mm

฿ 50.91

1 Pack(s)

100 Pieces Per Package

8 Day(s) 105mm