1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Countersunk Head Machine Screw Stainless Steel【100 Pieces Per Package】

METRIC THREAD

Countersunk Head Machine Screw Stainless Steel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 571.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cores stranded in layers

 
Part Number
527-189 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 571.36

฿ 403.32

METRIC THREAD 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Length L(mm) 12mm Thread Pitch 0.7 Material Stainless Steel
Head Shape Countersunk Stainless Steel Type A2 304 Drive Type Slot
Thread Size M4

Please check the type/dimensions/specifications of the part 527-189 in the Countersunk Head Machine Screw Stainless Steel series.