1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

European Metric O-Ring Kits

European Metric O-Ring Kits
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,023.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS Pro O-Ring kits available in a robust box that contain an assortment of the most popular sizes, essential for emergency repairs or routine maintenance. These kits are ideal for maintenance engineers to provide a quick and reliable choice of sealing solutions to suit the job in hand.
• Essential for all workshops and onsite service engineers
• Range of sizes – no need to purchase individual O-Rings
• Quick identification and easy storage for multiple O-Ring sizes
• Robust casing suitable for transport
• Temperature range of Nitrile: -30°C to 120°C and FPM: -20°C to 200°C
• Hardness: Nitrile 70° Shore hardness (black) and FPM 80° Shore hardness (black)

 
Part Number
136-601SALE
705-8958SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Kit Contents

฿ 6,746.52

฿ 4,497.90

NITRILE O-RING SPLICING KIT 1 Piece(s) 8 Day(s) 10Metric O-Ring Splicing Kit18 Pieces

฿ 1,023.73

฿ 722.65

EUROPEAN METRIC O RING KITS 1 Piece(s) 3 Day(s) 10Metric O-Ring Kit385 Pieces

Loading...

  1. 1

Basic Information

Material Nitrile