1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-Ring Kit Nitrile Metric

O RING KIT

O-Ring Kit Nitrile Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,974.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

O-Ring kit with a selection of metric sizes made from nitrile, essential for emergencies and quick repairs. Nitrile O-Rings are cost effective and suitable for use with many substances including oils, gasoline, hydrocarbons, and so forth.
• NBR 70° Shore A
• 510 pieces in 18 sizes
• BS4518

 
Part Number
756-034 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,974.57

฿ 1,316.45

O RING KIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Nitrile Type Metric O-Ring Kit Kit Contents 510 Pieces

Please check the type/dimensions/specifications of the part 756-034 in the O-Ring Kit Nitrile Metric series.