1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile O-Ring Cord

NITRILE O RING CORD

Nitrile O-Ring Cord
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 888.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Replacement Nitrile O-Ring cord for fast, on the spot production of O-Rings. Available in diameters between 1.6mm and 8.4mm.
Nitrile is suitable for use within applications running at a maximum continuous temperature of 120°C (or up to 150°C intermittently). Use below -30°C requires special consideration.

 
Part Number
159-1490 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 888.29

฿ 627.04

NITRILE O RING CORD 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Material Nitrile Rubber Length 8.5m Type O-Ring Cord
Diameter 3mm

Please check the type/dimensions/specifications of the part 159-1490 in the Nitrile O-Ring Cord series.