1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bonded Dowty Seals【50 Pieces Per Package】

Bonded Dowty Seals
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 218.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These seals comprise a metal annulus to which a medium nitrile elastomeric ring of trapezoidal cross-section is bonded. They provide high and low pressure sealing for ports on fluid systems where mineral based hydraulic fluids or mineral based engine lubricating oils are present.
Available in both metric and BSP-based Imperial sizes
Hardness: 1 RHD 85-95

 
Part Number
128-827SALE
689-467SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSType Inside Diameter Maximum Operating Temperature Minimum Operating Temperature Thickness Outside Diameter

฿ 218.53

฿ 154.26

NITRILE RUBBER METRIC O RINGS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10O-Ring Seal8.1mm+120°C-30°C1.6mm11.3mm

฿ 767.87

฿ 542.04

BONDED DOWTY SEALS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10Bonded Seal10.37mm+80°C-10°C2.03mm15.88mm

Loading...

  1. 1

Basic Information

Material Nitrile Rubber