1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft Seals【5 Pieces Per Package】

SHAFT SEALS

Shaft Seals
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 572.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Also known as oil seals, these seals are ideal for excluding dirt, dust, water or any other contaminant whilst retaining lubricant in rotary shaft equipment. They are generally used as a means of protecting the bearings of rotating shafts.
Replaceable without damage to the housing bore
No need for circlips, sealants or retaining plates

 
Part Number
211-8721 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 572.12

฿ 403.86

SHAFT SEALS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Nitrile Rubber Type Shaft Seal Inside Diameter 6mm
Maximum Operating Temperature +100°C Minimum Operating Temperature -40°C Thickness 7mm
Outside Diameter 16mm

Please check the type/dimensions/specifications of the part 211-8721 in the Shaft Seals series.