1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Seal【4 Pieces Per Package】

V RING SEALS

Nitrile Rubber Seal
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 94.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The RS Pro V-Ring is an all-rubber seal designed for rotary shafts. Mounting directly onto the shaft, the elastic body holds itself firmly on the rotating shaft while the lip seals axially against the counter face, bearing race, bore housing or similar surfaces.
• Made from solid nitrile rubber
• Can be stretched without requiring unit disassembly

• Accommodates considerable axial misalignment

• Seals effectively on oval shafts

• Wide tolerance of shaft sizes

 
Part Number
749-575 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 94.09

฿ 66.42

V RING SEALS 1 Pack(s)

4 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Nitrile Rubber Type V-Ring Seal Inside Diameter 5mm
Maximum Operating Temperature +100°C Minimum Operating Temperature -40°C Thickness 3.7mm
Outside Diameter 9.5 to 10.5mm

Please check the type/dimensions/specifications of the part 749-575 in the Nitrile Rubber Seal series.