Multi-purpose Reinforced PVC Tubing

Caution
Product Description
RS Pro PVC Tubing is clear, EC compliant, low toxic and widely used for the transfer of food, water, air, chemicals, gas, fuels and oils. This multi-purpose, high-quality all-round performer is universally popular, especially for the conveyance of air and water.
• Excellent glass clear transparency for clear visibility • Good flexibility for ease of use
• Resistant to a wide range of chemicals including many acids / alkalis
• Abrasion resistant. Thicker wall gives medium to heavy-duty durability for improved resistance to abrasion
• Specially selected high tensile polyester fibres used at the optimum braid angle of 54° 44′(54.73°) creates an effective and balanced pressure hose
• EC compliant for food contact applications
• Manufactured from cadmium and silicone-free materials, using a specialist PVC that can reduce the taint of drinking water
• Service temperature = -15°C to + 60°C
• Manufactured in accordance with ISO 5774
• 4:1 safety factor