Standard Clear Reinforced PVC Hose

Caution
Product Description
An economical, light duty hose ideal for multi-purpose use and is especially popular for industrial air line equipment. It can also be used for food contact applications. Manufactured from transparent, low toxic PVC and reinforced with high tensile polyester fibres.
• An effective, functional choice for a diverse range of applications especially when budget is a factor • Glass clear clarity for excellent visibility
• Excellent resistance to abrasion
• Manufactured from cadmium and silicone-free materials using a special low toxic, odourless PVC formulation that can reduce the taint of drinking water
• Suitable for food, water, chemicals, gas, fuel and oils
• EC compliant for food contact applications
• Highly resistant to a wide range of acids and alkalis
• Service temperature = -15°C to + 60°C
• Specially selected high tensile polyester fibres used at the optimum braid angle of 54° 44′(54.73°) creates an effective and balanced pressure hose
• Manufactured in accordance with BS EN ISO 6224
• 3:1 safety factor @ 23°c