S.90 Brass Ball Valve 1/4 Turn Male/Female

Brand :
RS Pro

Caution

    Product Description

    Hot pressed, nickel plated brass full bore ball valves with Lever style operating handles.,Suitable for oil, air, water, saturated steam or high temperature hot water services in domestic, commercial and industrial applications.
    Application : Plumbing, Water
    Operating Temperature : -40゚C (-40゚F) / +170゚C (+350゚F)
    Operating pressure : PN40 (600 PSI) up to 2’’, PN30 (450 PSI) from 2.1/2 to 4’’; non-shock cold working pressure
    Threads : ISO228 parallel female by female threads
    Port : Full
    Connections options : FxF, MxF, BSPP, NPT
    Stem Configuration : Blowout-proof nickel plated brass stem, with two FPM O-rings at the stem for maximum safety
    Ball seats : Pure PTFE self-lubricating, with flexible-lip design
    Body : Full port to DIN 3357 for maximum flow
    100% Made in Italy
    Chrome plated brass ball for longer life
    Silicone-free lubricant on all seals
    Travel stops on body to avoid stress at stem
    24h 100% seal test guaranteed
    Dual sealing system allows valve to be operated in either direction making installation easier
    No metal-to-metal moving parts
    No maintenance ever required
    Handle clearly shows ball position
    Quality : Hot forged sand blasted, external nickel plated brass body and cap sealed with Loctite or equivalent thread sealant; Finest brass according to EN 12165 and EN 12164 (formerly DIN 17660 and UNI 5705-65) specifications

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat