1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipeline Marking Tapes

Pipeline Marking Tapes
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,863.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Unmarked pipes represent a hazard. Marking them with tapes will identify and display their contents. Such identification is covered by BS 1710. The Health & Safety (Safety Signs and Signals) Regulations place great emphasis on the labelling of pipework. The Regulations state that pipeline marking tapes and labels are required for use at points where employees are likely to be exposed to the contents of the pipework, for example; sampling or filling points, drain valves and flanging joints.,BS 1710: 1984 Identification of Pipelines and Services and BS 4800 provide guidance on the use of different colours and safety signs to identify the contents of pipework and its associated risks.
Text on coloured background
Sold in rolls of length 33m

Part Number
711-384SALE
711-407SALE
711-429SALE
711-441SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColour Pre-printed Text

฿ 1,863.91

฿ 1,242.67

PIPELINE MARKING TAPES 1 Piece(s) 8 Day(s) 10GreenCooling Water

฿ 2,553.45

฿ 1,702.39

PIPELINE MARKING TAPES 1 Piece(s) 8 Day(s) 10RedFire Main

฿ 2,553.45

฿ 1,702.39

PIPELINE MARKING TAPES 1 Piece(s) 8 Day(s) 10BlueAir

฿ 1,982.09

฿ 1,321.46

PIPELINE MARKING TAPES 1 Piece(s) 8 Day(s) 10BrownOil

Loading...

  1. 1

Basic Information

Material PP, Vinyl Length 33m Maximum Operating Temperature +70°C
Minimum Operating Temperature -40°C Width 50mm Operating Temperature Range -40 to +70 °C