Pressure Switch

Caution
Product Description
Zinc plated, carbon steel adjustable pressure switches from RS. Available for both hydraulic and pneumatic applications, pressure switches supply an electrical signal once the system has reached a designated pressure. The switching pressure can be adjusted to suit various set points simply by rotating a screw in the centre of the pressure switch
Fitted with a mechanical stop to prevent damage from over pressurisation
Can be mounted in any orientation
90 Cycles/min switching frequency
Long mechanical life (10^6 cycles at 70bar)
0.5A maximum load (at 250 VAC)
Accuracy 4% of set pressure
Fixed Hysteresis 10-25% (Dependent upon version)
DIN 43650 Electrical connection