1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Silicone Tubing

FLEXIBLE SILICONE TUBING

Flexible Silicone Tubing
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,224.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Flexible Silicone Tubing from RS Pro suitable for most Peristaltic pumps. This RS Pro flexible silicone tubing is a high quality, non-toxic, food grade product.
• 3 m length • 1.6 mm tube wall thickness
• Withstands sterilisation
• Food grade
• Wear and abrasion resistant

 
Part Number
667-8441 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,224.79

฿ 864.58

FLEXIBLE SILICONE TUBING 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Silicone Length 3m Colour Transparent
Peristaltic Pump Compatible Yes Bore Size 1.6mm Food Grade Yes

Please check the type/dimensions/specifications of the part 667-8441 in the Flexible Silicone Tubing series.