Female Solenoid Valve Connector

Brand :
RS Pro

Caution

    Product Description

    Din Connector Sockets, 3 Pole plus Earth, Illuminated, Type A
    A selection of 3 pole and earth illuminated DIN connector sockets in a variety of voltage ratings. These screw mount sockets are Type A with a PG9 gland size and and are of transparent polycarbonate construction, with a Nitrile/silicon gasket.

    Features and Benefits:
    • 2 Pole + earth
    • Type A socket Type
    • Gland size PG-9
    • Contact resistance 20mΩ max.
    • Permissible Temperature 0 to 90°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat