(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Black Phosphated Steel clips conform to the requirements of BS3673Available in packs of individual sizes of External and 'E' typesSuitable RS circlip pliers available
Part Number |
---|
289-225 |
289-253 |
289-269 |
289-310 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Ring Thickness | Fits Groove Diameter | For Shaft Diameter | Ring Outside Diameter | For Shaft Diameters |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.37 ฿ 379.33 | BLACK STEEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | - | 7.6mm | 8mm | 14.7mm | 8mm | ||
฿ 331.23 ฿ 233.82 | BLACK STEEL | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | - | 13.4mm | 14mm | 21.4mm | 14mm | ||
฿ 126.61 ฿ 89.37 | BLACK STEEL | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | - | 15.2mm | 16mm | 23.8mm | 16mm | ||
฿ 517.23 ฿ 365.11 | BLACK STEEL | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | 1.2mm | 23.9mm | - | 34.2mm | 25mm |
Loading...
Material | Steel | Circlip Type | External |
---|
How can we improve?
How can we improve?