1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

External, Internal Steel Circlip Kit

BLACK STEEL

External, Internal Steel Circlip Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,929.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Black Phosphated Steel clips conform to the requirements of BS3673
Available in packs of individual sizes of External and 'E' types
Suitable RS circlip pliers available

 
Part Number
523-165 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,929.88

฿ 3,286.75

BLACK STEEL 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Steel Number of Pieces 890 Circlip Type External
Ring Thickness 1 mm, 1.1 mm, 12.5 mm For Shaft Diameter 1.7 to 12 mm, 3 to 12 mm, 8 to 12 mm Ring Thickness Minimum 0.3 mm, 0.4 mm, 0.8 mm
Ring Thickness Maximum 1 mm, 1.1 mm, 12.5 mm For Shaft Diameters 1.7 to 12 mm, 3 to 12 mm, 8 to 12 mm Fits Groove Diameter Maximum 11.5 mm, 12.5 mm, 8.96 mm
For Shaft Diameter Minimum 1.7 mm, 3 mm, 8 mm For Shaft Diameter Maximum 12mm

Please check the type/dimensions/specifications of the part 523-165 in the External, Internal Steel Circlip Kit series.