1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel External Circlip【50 Pieces Per Package】

Stainless Steel External Circlip
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 821.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless Steel circlips conform to DIN 1.4122 (BSC SF 14) & also meet BS3673
Available in packs of individual sizes of External and 'E' types
Suitable RS circlip pliers available

 
Part Number
209-6621SALE
209-6637SALE
209-6643SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFits Groove Diameter For Shaft Diameter Ring Outside Diameter

฿ 1,184.61

฿ 836.22

CIRCLIPS STAINLESS STEEL 1 Pack(s)

50 Pieces Per Package

8 Day(s) 109.6mm10mm17mm

฿ 821.65

฿ 580.00

CIRCLIPS STAINLESS STEEL 1 Pack(s)

50 Pieces Per Package

8 Day(s) 1011.5mm12mm19mm

฿ 1,194.33

฿ 843.08

CIRCLIPS STAINLESS STEEL 1 Pack(s)

50 Pieces Per Package

8 Day(s) 1013.4mm14mm21.4mm

Loading...

  1. 1

Basic Information

Material Stainless Steel Circlip Type External Ring Thickness 1mm