1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plain (Feather) Key Kits

PLAIN (FEATHER) KEY KITS

Plain (Feather) Key Kits
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 5,892.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Maintenance kit
Made from C.45-R Steel with 600N/mm shear strength
To DIN 6885

 
Part Number
302-9161 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,892.12

฿ 3,928.28

PLAIN (FEATHER) KEY KITS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Steel Number of Pieces 180 Key Type Feather
Number of Sizes 13 System of Measurement Metric

Please check the type/dimensions/specifications of the part 302-9161 in the Plain (Feather) Key Kits series.