(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Slotted Spring Tension Pins consist of a single coil of spring steel with an open slot which enables the pin to reduce in diameter as it is driven into a hole of appropriate size. Corrosion resistant zinc plated carbon steelSuitable for use as locating dowels or retaining pinsPositive locking action in holes drilled to normal production tolerancesSupplied in packs of four lengthsEach pack contains an equal quantity of each length
Part Number |
---|
374-008 |
374-014 |
374-020 |
374-036 |
374-042 |
374-058 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length | Diameter |
---|---|---|---|---|---|---|---|---|---|
฿ 196.97 ฿ 139.04 | TENSION PINS | 1 Pack(s) | 120 Pieces Per Package | 8 Day(s) | 10 | 8 mm, 12 mm, 18 mm, 20 mm | 2mm | ||
฿ 514.83 ฿ 363.42 | TENSION PINS | 1 Pack(s) | 120 Pieces Per Package | 8 Day(s) | 10 | 8 mm, 12 mm, 18 mm, 20 mm | 2.5mm | ||
฿ 236.36 ฿ 166.85 | TENSION PINS | 1 Pack(s) | 120 Pieces Per Package | 8 Day(s) | 10 | 3 x 10 mm, 3 x 16 mm, 3 x 24 mm, 3 x 30 mm | 3mm | ||
฿ 737.73 ฿ 520.76 | TENSION PINS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 10 mm, 16 mm, 24 mm, 30 mm | 3.5mm | ||
฿ 424.91 ฿ 299.94 | TENSION PINS | 1 Pack(s) | 80 Pieces Per Package | 8 Day(s) | 10 | 12 mm, 24 mm, 35 mm, 40 mm | 4mm | ||
฿ 199.64 ฿ 140.93 | TENSION PINS | 1 Pack(s) | 60 Pieces Per Package | 8 Day(s) | 10 | 12 mm, 24 mm, 35 mm, 40 mm | 5mm |
Loading...
Finish | Galvanised | Material | Steel | Pin Type | Slotted Spring |
---|
How can we improve?
How can we improve?