1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Split Pin Kit

SPLIT PIN KIT

Split Pin Kit
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 4,948.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A range of Imperial size split (cotter) pins made from carbon steel and zinc plated to BS1574. Available in individual sizes or as a kit containing quantities of each of the 7 sizes, total quantity 1000 pins. The kit is contained in a plastic compartment storage box, and is supplied with full dimensional data.
Split Cotter Pin Kit
Carbon steel, zinc plated and passivated
BS1574

 
Part Number
526-625 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,948.00

฿ 3,298.83

SPLIT PIN KIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Bright Zinc Plated Material Steel

Please check the type/dimensions/specifications of the part 526-625 in the Split Pin Kit series.