1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Shim

STAINLESS STEEL SHIM

Stainless Steel Shim
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,135.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

PRECISION BRAND Stainless Steel Shim Stock is a full hard, cold rolled, Type 302
Rockwell Hardness:C40-45
Meets SAE-30302, AISI-T302, ASTM A-666
Ultimate Tensile Strength: 185,000p.s.i. min.

 
Part Number
519-024 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,135.00

฿ 2,756.80

STAINLESS STEEL SHIM 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Stainless Steel Length 1.25m Width 150mm
Thickness 0.05mm Colour Red

Please check the type/dimensions/specifications of the part 519-024 in the Stainless Steel Shim series.