1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Shim Kit【8 Pieces Per Package】

PLASTIC

Plastic Shim Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,245.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Plastic shim performs the same function as metal shim, but has additional uses as a seal and as a barrier to prevent corrosion between dissimilar materials
Available in individual sizes (8 sheets per pack)
Available in assorted packs
Colour coded

 
Part Number
770-816 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,245.19

฿ 2,830.27

PLASTIC 1 Pack(s)

8 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Material Plastic Length 457mm Width 305mm
Thickness 0.05 mm, 0.08 mm, 0.1 mm, 0.13 mm, 0.19 mm, 0.25 mm, 0.38 mm, 0.51 mm Colour Black, Blue, Green, Grey, Natural, Orange, Red, Yellow Number of Sheets 8

Please check the type/dimensions/specifications of the part 770-816 in the Plastic Shim Kit series.