1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermoplastic, Metric Threads【10 Pieces Per Package】

Thermoplastic, Metric Threads
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,772.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resistant to most chemicals, UV light and water absorption (1.5% max.)
Temperature range -20°C to +110°C (short term withstand +170°C)
Zinc plated steel, Brass or Stainless steel inserts

 
Part Number
702-7594SALE
702-7620SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Thread Length Thread Diameter Knob Diameter Mounting Type Hole Length

฿ 1,772.12

฿ 1,181.47

THERMOPLASTIC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10M6 x 99mmM628mmThreaded Hole-

฿ 2,431.51

฿ 1,621.09

THERMOPLASTIC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10M10 x 1515mmM1050mmThreaded Through Hole31mm

Loading...

  1. 1

Basic Information

Colour Black Knob Shape Multiple Lobes Body Material Thermoplastic
Insert Material Steel