1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyamide Knob【10 Pieces Per Package】

Polyamide Knob
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 785.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Matt black finish
Brass inserts (male) Zinc Plated Steel inserts (female)
Zinc plated steel studs

 
Part Number
478-434SALE
478-466SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Thread Diameter

฿ 785.91

฿ 554.77

THERMOPLASTIC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10M6 x 15M6

฿ 922.92

฿ 651.49

THERMOPLASTIC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10M5 x 15M5

Loading...

  1. 1

Basic Information

Colour Black Thread Length 15mm Knob Diameter 35mm
Mounting Type Threaded Stud Knob Shape 2-Arm Body Material Polyamide
Insert Material Steel