1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Black Thermoplastic Knob【10 Pieces Per Package】 (169-272)

IMPACT RESISTANT

Black Thermoplastic Knob (169-272)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Nylon Polyamide 6 knobs with stud, female inserts and thru' thread
Zinc plated steel studs or brass female threaded bushes
Working temperature -30°C to +85°C
Melting point +215°C.
Tolerant of weak acids, with excellent resistance to chlorinated hydrocarbons

 
Part Number
169-272 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Thread Length Knob Diameter

฿ 747.28

฿ 527.50

IMPACT RESISTANT 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10M6 x 2020mm28mm

Loading...

  1. 1

Basic Information

Colour Black Thread Diameter M6 Mounting Type Threaded Stud
Knob Shape 2-Arm Body Material Thermoplastic Insert Material Steel

Please check the type/dimensions/specifications of the part 169-272 in the Black Thermoplastic Knob series.

Products with similar specification

Part Number
169-288
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Thread Length Knob Diameter

฿ 379.12

1 Pack(s)

10 Pieces Per Package

8 Day(s) 10M6 x 2525mm40mm