1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Flexible Edge Protectors (619-1512)

PVC SEALING STRIP

PVC Flexible Edge Protectors (619-1512)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

From RS Pro a range of flexible door seals or edge protectors made from PVC that are designed to cover sharp edges on panels, doors and windows. These flexible edge protectors are easy to fit and are simply pressed into place by hand without the need for any preparatory work, adhesives or additional tools. The strip has a grooved profile which clamps it into place around the inserted edge. Inside the edge strip is an embedded steel insert with teeth that provides additional retention
• Made from flexible and durable PVC
• East to fit, simply press into place by hand
• No extra tools adhesives required
• Grooved profile to hold edge into place
• Embedded metal insert for extra retention
• Resistant to weathering
• Wide operating temperature range of -40 to +90 °C

 
Part Number
619-1512 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength Width Height Product Type

฿ 5,579.72

฿ 3,720.00

PVC SEALING STRIP 1 Piece(s) 8 Day(s) 1020m9mm12mmSealing Strip

Loading...

  1. 1

Basic Information

Material PVC Colour Black

Please check the type/dimensions/specifications of the part 619-1512 in the PVC Flexible Edge Protectors series.

Products with similar specification

Part Number
619-1506
727-6037
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLength Width Height Product Type

฿ 6,210.95

1 Piece(s) 3 Day(s) 10206.5mm9.5mmSealing Strip

฿ 4,500.89

1 Piece(s) 3 Day(s) 1020m5.6mm8.5mmEdge Protector