1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sponge Rubber/Steel Wire Insert

SPONGE RUBBER

Sponge Rubber/Steel Wire Insert
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,294.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Black soft sponge rubber sealing strip with steel wire insert. Applications include providing edge protection for sheet material e.g. door panels. May also be used to reduce noise and wear resulting from vibration.

 
Part Number
619-1708 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,294.19

฿ 3,529.64

SPONGE RUBBER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Rubber Length 20m Width 8.5mm
Colour Black Height 15.6mm Product Type Sealing Strip

Please check the type/dimensions/specifications of the part 619-1708 in the Sponge Rubber/Steel Wire Insert series.