1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60±5 Shore A

SHORE A

60±5 Shore A
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 944.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Provides edge and face protection to sheet metal and reduces noise/wear resulting from vibration.
Material EPDM
Panel thickness 1.5 to 2mm

 
Part Number
619-1635 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 944.76

฿ 666.91

SHORE A 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material EPDM Rubber Length 20m Width 6.8mm
Colour Black Height 15mm Product Type Sealing Strip

Please check the type/dimensions/specifications of the part 619-1635 in the 60±5 Shore A series.