(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reverse panel fixing High Grade 304 stainless steel handles, suitable for harsh environmentsScrews supplied
Part Number |
---|
237-873 |
237-889 |
237-895 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Finish | Material | Length | Width | Fixing Centres | Height |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 830.85 ฿ 586.50 | CLEAR ANODISED ROUNDED ENDS | 1 Pack(s) | 4 Pieces Per Package | 8 Day(s) | Anodised | Aluminium | 88mm | 8mm | 80mm | 34mm | ||
฿ 2,069.41 ฿ 1,379.68 | CLEAR ANODISED ROUNDED ENDS | 1 Pack(s) | 4 Pieces Per Package | 8 Day(s) | Anodised | Aluminium | 60mm | 8mm | 52mm | 34mm | ||
฿ 2,643.79 ฿ 1,762.61 | TUBULAR PLAIN FINISH | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | - | Stainless Steel | 104mm | 9mm | 95mm | 30mm |
Loading...
Colour | Silver | Concealed Fixings | Yes |
---|
How can we improve?
How can we improve?