1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fixings Drawer Handle【2 Pieces Per Package】

THERMOPLASTIC

Fixings Drawer Handle
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 862.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Black thermoplastic non chip material
Threaded brass inserts

 
Part Number
456-513 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 862.25

฿ 608.66

THERMOPLASTIC 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Matte Material Plastic Length 168mm
Thread Type M8 Width 29mm Colour Black
Insert Material Brass Fixing Centres 150mm Height 58mm
Concealed Fixings Yes

Please check the type/dimensions/specifications of the part 456-513 in the Fixings Drawer Handle series.