1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Concealed Fixings Drawer Handle【2 Pieces Per Package】

Plastic Concealed Fixings Drawer Handle
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 359.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The difference between Male and Female is: Female thread has an insert in both fixing points allowing screws to be inserted from inside the draw with covering caps included.
Male thread has a clearance hole in both fixing points allowing screws to be inserted from outside the draw, again, with covering caps included.
Matt finish
Push-in concealed fixings caps

 
Part Number
267-0752SALE
267-1519SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength Thread Type Width Insert Material Fixing Centres Height

฿ 447.16

฿ 315.65

REINFORCED THERMOPLASTIC 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10119.5mmM626mmBrass93.4mm35mm

฿ 359.83

฿ 254.00

REINFORCED THERMOPLASTIC 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10145mm8.5 mm29mm--40mm

Loading...

  1. 1

Basic Information

Finish Matte Material Plastic Colour Black
Concealed Fixings Yes