1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Core 1.33mm Diameter Copper Wire

INSULATED COPPER WIRE

Single Core 1.33mm Diameter Copper Wire
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,896.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS Pro Tinned Copper Wire
From RS Pro, a range of tinned copper wire supplied handy plastic spools. The annealed single strand copper wire benefits from a thin tin plating making the copper wires robust and resilient to moisture. Tinned copper wire is particularly useful where excellent electrical conductivity and thermal resistance is required, suitable for use as rewirable fuse links and shorting links. The RS Pro range of copper wire is available in various diameters and AWG sizes. All models are highly reliable and excellent quality.

Features and Benefits
• Excellent corrosion resistance
• Easy to solder
• Longer life than non-tinned copper wire
• Resistant to humidity and damp conditions
• Range of AWG (American Wire Gauge) sizes

Applications
Insulated single strand copper conductors are utilised in a wide range of electronic manufacturing. The most common areas or uses are

• Motor coil production
• Transformer winding
• Inductors for electronics
• Relay coils
• Speaker coils
• Potentiometers

Who uses these wires?
Copper is the second most conductive metal in the world after silver. This makes the material extremely useful for the manufacture of conductive components. Tinned copper has many uses in the electrical wiring industry. Due to the materials efficient performance in humid or rainy climates copper wire is an extremely useful in applications where this is a discerning factor. Some of the most common environments are:

• Fuse links
• Panel wiring
• Industrial machinery cranes and forklift trucks
• Automation
• Telecommunications
• Marine applications

What are the benefits of copper?
Being one of the top 5 most used metals around the world. It's no secret copper is widely regarding as the go to choice for wire in electronics. Due to the extremely convenient conductive properties, copper can be used as wires for anything, ranging from network cables up to advanced computer and mobile phone circuit boards.

Approvals
7777

Standards
BS 6811 Section 3-1 (IEC 317-20)

 
Part Number
357-794 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,896.36

฿ 1,264.30

INSULATED COPPER WIRE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 40m Maximum Operating Temperature +155°C Cross Sectional Area 1.3 mm²
American Wire Gauge 16 AWG Outer Diameter 1.33mm Core Strands 1/1.25 mm
Operating Temperature Range Maximum of +155 °C Standards Met BASEC Insulation Material PUR
Wire Style EN 60317/20 Cable Type Single Core

Please check the type/dimensions/specifications of the part 357-794 in the Single Core 1.33mm Diameter Copper Wire series.