1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Spring Mounting Brackets【2 Pieces Per Package】

Gas Spring Mounting Brackets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 688.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Yellow zinc plated MS
Simplifies the installation of gas springs
Available as flat or 90° brackets, with 10mm ball pin or M8 x 1.25 pin

 
Part Number
346-9626SALE
346-9632SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Width Ball Diameter Mounting Bracket Shape

฿ 688.20

฿ 485.80

GAS SPRING MOUNTING BRACKETS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 48mm-Flat

฿ 736.89

฿ 520.17

GAS SPRING MOUNTING BRACKETS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 24.5mm10mm90°

Loading...

  1. 1

Basic Information

Finish Zinc Material Steel Overall Length 70mm
Accessory Type Mounting Bracket Pin Thread M8 x 1.25