1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Clevis

Short Clevis
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 199.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

DIN 71752
Clevis - Steel to BS970 PE 1 1983 220 MO7
Spring Clip - Steel to BS970 PE 5 1972 270 A72
Zinc plated

 
Part Number
312-0208SALE
312-0242SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length Overall Width Ball Diameter Rod Connection Thread Pin Thread

฿ 1,014.00

฿ 715.78

SHORT CLEVIS 1 Piece(s) 8 Day(s) 1062mm24mm12mmM12 x 1.75-

฿ 199.89

฿ 141.10

SHORT CLEVIS 1 Piece(s) 8 Day(s) 1031mm12mm6mmM6 x 1M6 x 1

Loading...

  1. 1

Basic Information

Finish Zinc Material Steel Accessory Type Clevis