1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Clevis

LONG CLEVIS

Long Clevis
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 590.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Manufactured with proportionately longer forks for greater reach or higher working angles, this series spans M5-M12
DIN 71752

 
Part Number
312-0270 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 590.11

฿ 416.56

LONG CLEVIS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Zinc Material Steel Overall Length 72mm
Overall Width 20mm Accessory Type Clevis Ball Diameter 10mm
Rod Connection Thread M10 x 1.5

Please check the type/dimensions/specifications of the part 312-0270 in the Long Clevis series.