1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixed Castor Wheel, 90kg Load Capacity, 75mm Wheel Diameter

SUPER ELASTIC BLUE RUBBER

Fixed Castor Wheel, 90kg Load Capacity, 75mm Wheel Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 791.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Zinc plated body
Blue, non-marking tyre
Medium Duty Range with bright zinc finish
Pressed steel bracket with ball bearing swivel head
Thread guards available on Nylon wheeled castors
Threaded stem and triangular plate fitting options
Load Capacities of 27 - 680kg
Double ended footbrake option on 100mm sizes
Swivel radius on braked castors increases by 29mm.
Wheel sizes from 50mm to 150mm

 
Part Number
196-4933 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 791.99

฿ 559.07

SUPER ELASTIC BLUE RUBBER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Application Industrial Fixing Centres 83 x 35mm Overall Height 95mm
Fixing Hole Size 8mm Wheel Diameter 75mm Weight Class Medium Duty
Number of Fixing Holes 4 Features Non-Marking Load Capacity 90kg
Rotation Fixed Fixing Plate Dimensions 102 x 64mm Wheel Width 32mm
Includes Brake No Tyre Material Rubber Fixing Centres Length 83mm

Please check the type/dimensions/specifications of the part 196-4933 in the Fixed Castor Wheel, 90kg Load Capacity, 75mm Wheel Diameter series.